CSD1FNCHEVM-889 FemtoFET N-ch Evaluation Module angled board image

CSD1FNCHEVM-889

FemtoFET N-ch Evaluation Module

Pricing

Qty Price
+

Features for the CSD1FNCHEVM-889

  • Easy handling of these Land Grid Array (LGA) packaged parts
  • Full range of Vds and package size
  • Seven daughter cards can be snapped to create individual boards, with one FET per daughter card
  • FemtoFETs have the best Size*Resistance in the FET industry

Description for the CSD1FNCHEVM-889

This FemtoFET N-ch EVM includes seven daughter cards, each card containing a different FemtoFET N-ch part number.  The daughter cards allow the engineer to easily connect and test these tiny devices.  The seven FemtoFETs range from 12V to 40V Vds, and the size of the devices include F3 (0.6x0.7mm), F4 (0.6x1.0mm), and F5 (0.8x1.5mm).

Pricing

Qty Price
+