text.skipToContent text.skipToNavigation

CSD22202W15 ACTIVE

-8V, P ch NexFET MOSFET™, single WLP 1.5x1.5, 12.2mOhm

NEW - Custom reel may be available
Inventory: 102,000  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
DSBGA (YZF) | 9 3,000 | LARGE T&R
Custom reel may be available
-55 to 150
Package | Pins DSBGA (YZF) | 9
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -55 to 150
View TI packaging information

Features for the CSD22202W15

  • Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Pb Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

Description for the CSD22202W15

The device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

Pricing


Qty Price (USD)
1-99 0.44
100-249 0.338
250-999 0.249
1,000+ 0.178