Packaging information
Package | Pins PicoStar (YJM) | 3 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the CSD23280F3
- Low On-Resistance
- Ultra-Low Qg and Qgd
- High-operating drain current
- Ultra-small footprint
- 0.73 mm × 0.64 mm
- Ultra-low profile
- 0.36-mm max height
- Integrated ESD protection diode
- Rated > 4-kV HBM
- Rated > 2-kV CDM
- Lead and halogen free
- RoHS compliant
Description for the CSD23280F3
This –12-V, 97-mΩ, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.