Packaging information
Package | Pins WSON (DQK) | 6 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD25310Q2
- Ultra-Low Qg and Qgd
- Low On Resistance
- Low Thermal Resistance
- Pb-Free
- RoHS Compliant
- Halogen Free
- SON 2-mm × 2-mm Plastic Package
Description for the CSD25310Q2
This 19.9 mΩ, –20 V P-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Its low on resistance coupled with an extremely small footprint in a SON 2 mm × 2 mm plastic package make the device ideal for battery operated space constrained operations.
For all available packages, see the orderable addendum at the end of the data sheet.