Packaging information
Package | Pins VSONP (DNH) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD25402Q3A
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Low RDS(on)
- Pb and Halogen Free
- RoHS Compliant
- SON 3.3 mm × 3.3 mm Plastic Package
Description for the CSD25402Q3A
This -20-V, 7.7-mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.