Packaging information
Package | Pins PicoStar (YJE) | 6 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD83325L
- Common drain configuration
- Low-on resistance
- Small footprint of 2.2 mm × 1.15 mm
- Lead free
- RoHS compliant
- Halogen free
- Gate ESD protection
Description for the CSD83325L
This 12-V, 9.9-mΩ, 2.2-mm × 1.15-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small footprint and common drain configuration make the device ideal for battery pack applications in small handheld devices.