Packaging information
Package | Pins DSBGA (YZG) | 12 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the CSD86311W1723
- Dual N-Ch MOSFETs
- Common Source Configuration
- Small Footprint 1.7 mm × 2.3 mm
- Ultra Low Qg and Qgd
- Pb Free
- RoHS Compliant
- Halogen Free
- APPLICATIONS
- Battery Management
- Battery Protection
- DC-DC Converters
Description for the CSD86311W1723
The device has been designed to deliver the lowest on resistance and gate charge in the smallest outline possible with thermal characteristics in an ultra low profile. Low on resistance and gate charge coupled with the small footprint and low profile make the device ideal for battery operated space constrained application in load management as well as DC-DC converter applications