Packaging information
Package | Pins WSON-CLIP (DMS) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD87313DMS
- Low-Source-to-Source On Resistance
- Dual Common Drain N-Channel MOSFETs
- Optimized for 5-V Gate Drive
- Low Qg and Qgd
- Low-Thermal Resistance
- Avalanche Rated
- Lead-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 3.3-mm × 3.3-mm Plastic Package
Description for the CSD87313DMS
The CSD87313DMS is a 30-V common drain, dual N-channel device designed for USB Type-C/PD and battery protection. This SON 3.3-mm × 3.3-mm device has low-source-to-source on resistance that minimizes losses and offers low-component count for space constrained applications.