CSD87381PEVM-603

text.skipToContent text.skipToNavigation

CSD87381PEVM-603

Synchronous Buck Converter with Power Block II CSD87381P

$79.00

Features

  • 2% tolerance 1.0V output voltage
  • Up to 15-Adc steady state output current
  • 300kHz switching frequency
  • Over 92% peak efficiency

Texas Instruments  CSD87381PEVM-603

CSD87381PEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87381P together with controller TPS51219RTE from Texas Instruments. CSD87381P NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 3.0-mm × 2.5-mm outline and Ultra Low Profile (0.48-mm MAX). The EVM can support applications up to ~15W.