text.skipToContent text.skipToNavigation

CSD87384MEVM-603

Synchronous Buck Converter with Power Block II CSD87384M

$79.00

Features

  • 2% tolerance 1.0V output voltage
  • Up to 30-Adc steady state output current
  • 300kHz switching frequency
  • Over 90% peak efficiency

Texas Instruments  CSD87384MEVM-603

CSD87384MEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87384M together with controller TPS51219RTE from Texas Instruments. CSD87384M NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in small outline 5.0mmx3.5mm and ultra Low Profile (0.48mm Max). The EVM can support applications up to ~30W.