Packaging information
Package | Pins PicoStar (YJG) | 10 |
Operating temperature range (°C) |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the CSD87501L
- Low on-resistance
- Small footprint of 3.37 mm × 1.47 mm
- Ultra-low profile – 0.2-mm high
- Lead free
- RoHS compliant
- Halogen free
- Gate ESD protection
Description for the CSD87501L
This 30-V, 6.6-mΩ, 3.37-mm × 1.47-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small size and common drain configuration make the device ideal for multi-cell battery pack applications and small handheld devices.