text.skipToContent text.skipToNavigation

CSD87501LT

30V, N ch NexFET MOSFET™, dual common drain LGA, 5.5mOhm

Availability: 350

Packaging

Package | PIN: PICOSTAR (YJG) | 10
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.94
10-24 $0.84
25-99 $0.78
100-249 $0.67
250-499 $0.61
500-749 $0.50
750-999 $0.40
1000+ $0.36

Features

  • Low on-resistance
  • Small footprint of 3.37 mm × 1.47 mm
  • Ultra-low profile – 0.2-mm high
  • Lead free
  • RoHS compliant
  • Halogen free
  • Gate ESD protection

All trademarks are the property of their respective owners.

Texas Instruments  CSD87501LT

This 30-V, 6.6-mΩ, 3.37-mm × 1.47-mm LGA DualNexFET™ power MOSFET is designed to minimizeresistance and gate charge in a small footprint. Its small size and common drain configuration makethe device ideal for multi-cell battery pack applications and small handheld devices.