Features for the CSD87588NEVM-603
- 2% tolerance 1.0V output voltage
- Up to 25-Adc steady state output current
- 300kHz switching frequency
- Over 89.5% peak efficiency
Description for the CSD87588NEVM-603
CSD87588NEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87588N together with controller TPS51219RTE from Texas Instruments. CSD87588N NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in small outline 5.0mmx2.5mm and ultra Low Profile (0.48mm Max). The EVM can support applications up to ~25W.