text.skipToContent text.skipToNavigation

CSD95491Q5MC ACTIVE

20 V 60 A SON 5 x 6 mm DualCool synchronous buck NexFET™ power stage

NEW - Custom reel may be available
Inventory: 4,840  
 

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSON-CLIP (DMC) | 12 2,500 | LARGE T&R
Custom reel may be available
-55 to 150
Package | Pins VSON-CLIP (DMC) | 12
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -55 to 150
View TI packaging information

Features for the CSD95491Q5MC

  • 60-A Continuous Operating Current Capability
  • Over 94.4% System Efficiency at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Function
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output
  • Fault Monitoring
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Switch
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density VSON 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • Thermally Enhanced Topside Cooling
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

All trademarks are the property of their respective owners.

Description for the CSD95491Q5MC

The CSD95491Q5MC NexFET™ power stage is a highlyoptimized design for use in a high-power, high-density synchronous buck converter. This productintegrates the driver IC and power MOSFETs to complete the power stage switching function. Thiscombination produces high-current, high-efficiency, and high-speed switching capability in a small5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperaturesensing functionality to simplify system design and improve accuracy. In addition, the PCBfootprint has been optimized to help reduce design time and simplify the completion of the overallsystem design.


Pricing


Qty Price (USD)
1-99 3.48
100-249 3.05
250-999 2.138
1,000+ 1.723

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory Out of Stock
Qty | Price (USD) 1ku | 1.958 1-99 3.955 100-249 3.466 250-999 2.43 1,000+ 1.958