text.skipToContent text.skipToNavigation

CY74FCT16374CTPACT ACTIVE

16-Bit Edge-Triggered D-Type Flip-Flops with 3-State Output

Inventory: 6,000
 

Download data sheet for CY74FCT16374T
  |   View additional information for CY74FCT16374T

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 2,000 | LARGE T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Ioff supports partial-power-down mode operation
  • Edge-rate control circuitry for significantly improved noise characteristics
  • Typical output skew < 250 ps
  • ESD > 2000V
  • TSSOP (19.6-mil pitch) and SSOP (25-mil pitch) packages
  • Industrial temperature range of -40°C to +85°C
  • VCC = 5V ± 10%
  • CY74FCT16374T Features:
    • 64 mA sink current, 32 mA source current
    • Typical VOLP (ground bounce) <1.0V at VCC = 5V, TA = 25°C
  • CY74FCT162374T Features:
    • Balanced 24 mA output drivers
    • Reduced system switching noise
    • Typical VOLP (ground bounce) <0.6V at VCC = 5V, TA = 25°C

Description

CY74FCT16374T and CY74FCT162374T are 16-bit D-type registers designed for use as buffered registers in high-speed, low power bus applications. These devices can be used as two independent 8-bit registers or as a single 16-bit register by connecting the output Enable (OE) and Clock (CLK) inputs. Flow-through pinout and small shrink packaging aid in simplifying board layout.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The CY74FCT16374T is ideally suited for driving high-capacitance loads and low-impedance backplanes.

The CY74FCT162374T has 24-mA balanced output drivers with current limiting resistors in the outputs. This reduces the need for external terminating resistors and provides for minimal undershoot and reduced ground bounce. The CY74FCT162374T is ideal for driving transmission lines.

Qty Price
1-99 $1.62
100-249 $1.34
250-999 $0.96
1,000+ $0.72