text.skipToContent text.skipToNavigation

CY74FCT245TSOCT ACTIVE

Octal Bus Transceivers with 3-State Outputs

NEW - Custom reel may be available
Inventory: 8,000  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (DW) | 20 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOIC (DW) | 20
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the CY74FCT245T

  • Function, Pinout, and Drive Compatible With FCT and F Logic
  • Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • CY54FCT245T
    • 48-mA Output Sink Current
      12-mA Output Source Current
  • CY74FCT245T
    • 64-mA Output Sink Current
      32-mA Output Source Current
  • 3-State Outputs

Description for the CY74FCT245T

The \x92FCT245T devices contain eight noninverting bidirectional buffers with 3-state outputs and are intended for bus-oriented applications.

The transmit/receive (T/R\) input determines the direction of data flow through these bidirectional transceivers. Transmit (active high) enables data from A ports to B ports. The output enable (OE\), when high, disables both the A and B ports by putting them in the high-impedance state.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing


Qty Price (USD)
1-99 0.946
100-249 0.728
250-999 0.536
1,000+ 0.383