text.skipToContent text.skipToNavigation

DAC128S085EVM

12-bit 8 Channel Digital to Analog Converter Evaluation Module

$49.00

Features

  • Evaluates DAC128S085, a 12-bit, 8-channel, 8.5µs settling time, Serial Interface digital-to-analog converter
  • User friendly GUI interface
  • LaunchPad booster pack
  • Power by USB

Texas Instruments  DAC128S085EVM

The DAC128S085EVM is a demonstration kit for the DAC128S085, a 12-bit, 8-channel, 8.5µs settling time, Serial Interface digital-to-analog converter. The EVM allows users to evaluate the operation and performance of the DAC128S085 data converter. The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board. 

Note: The DAC128S085EVM can be used to evaluate the following devices: DAC088S085, DAC108S085