Features for the DAC128S085EVM
- Evaluates DAC128S085, a 12-bit, 8-channel, 8.5µs settling time, Serial Interface digital-to-analog converter
- User friendly GUI interface
- LaunchPad booster pack
- Power by USB
Description for the DAC128S085EVM
The DAC128S085EVM is a demonstration kit for the DAC128S085, a 12-bit, 8-channel, 8.5µs settling time, Serial Interface digital-to-analog converter. The EVM allows users to evaluate the operation and performance of the DAC128S085 data converter. The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.
Note: The DAC128S085EVM can be used to evaluate the following devices: DAC088S085, DAC108S085