text.skipToContent text.skipToNavigation

DAC3152EVM

DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module

$199.00

Features

  • Comprehensive test capability for the DAC3152 for IF and RF outputs
  • Direct connection to TSW3100 pattern generator
  • Includes CDCP1803 for clock generation
  • Includes TRF370333 for complete transmitter evaluation
  • Easy setup: software control not required
  • Adapter connector compatible to Xilinx FPGA EVMs with FMC connector
  • Texas Instruments  DAC3152EVM

    The DAC3152EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 10-bit 500 MSPS DAC3152 digital-to-analog converter (DAC) with 10-byte wide DDR LVDS data input, very low power, size and latency. The EVM provides a flexible environment to test the DAC3152 with or without a direct RF TRF370333, a 350 MHz to 4.0 GHz Quadrature Modulator, for upconverting I/Q outputs from the DAC to RF.

    The EVM can be used along with the TSW3100 pattern generator card to perform a wide range of tests. The TSW3100 generates the test patterns which are fed to the DAC3152 through an LVDS port. The DAC3152EVM has a clock chip, the CDCP1803, which can be used to synchronize the TSW3100 board to DAC3152EVM.