Packaging information
Package | Pins WQFN-MR (RKD) | 88 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the DAC3482
- Very low power: 900mW at 1.25GSPS, full operating conditions
- Multi-DAC synchronization
- Selectable 2x, 4x, 8x, 16x interpolation filter
- Stop-band attenuation > 90dBc
- Flexible on-chip complex mixing
- Fine mixer with 32-bit NCO
- Power saving coarse mixer: ± n×Fs/8
- High performance, low jitter clock multiplying PLL
- Digital I and Q correction
- Gain, phase, offset, and group delay correction
- Digital inverse sinc filter
- Flexible LVDS input data bus
- Word- or byte-wide interface
- 8 Sample input FIFO
- Data pattern checker
- Parity check
- Temperature sensor
- Differential scalable output: 10mA to 30mA
- Multiple package options: 88 Pin 9 x 9mm WQFN-MR and 196-ball 12mm x12mm
Description for the DAC3482
The DAC3482 is a very low power, high dynamic range, dual-channel, 16-bit digital-to-analog converter (DAC) with a sample rate as high as 1.25GSPS.
The device includes features that simplify the design of complex transmit architectures: 2x to 16x digital interpolation filters with over 90dB of stop-band attenuation simplify the data interface and reconstruction filters. A complex mixer allows flexible carrier placement. A high-performance low jitter clock multiplier simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) enables complete IQ compensation for gain, offset, phase, and group delay between channels in direct up-conversion applications.
Digital data is input to the device through a flexible LVDS data bus with on-chip termination. Data can be input either word-wide or byte-wide. The device includes a FIFO, data pattern checker and parity test to ease the input interface. The interface also allows full synchronization of multiple devices.
The device is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a small 88 pin 9 x 9mm WQFN-MR package or 196-ball 12 x12mm NFBGA package.
Low power, small size, superior crosstalk, high dynamic range, and features of the DAC3482 make it an ideal fit for today’s communication systems.