DAC38RF80EVM

text.skipToContent text.skipToNavigation

DAC38RF80EVM

DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

$899.01

Features

  • Allows evaluation of DAC38RF80/84/90 up to 9-GSPS sampling rate
  • Supports up to 12.5-Gbps SerDes signaling rate across FMC
  • Two on-chip PLLs with superior phase noise to simplify system clock generation; also supports external clock mode
  • AC-coupled output with 2:1 impedance transformer for balanced-to-unbalanced conversion
  • Easy-to-use software interface and data pattern generation tools

Texas Instruments  DAC38RF80EVM

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The available FMC connector on the EVM also makes it possible to interface the DAC to FPGA development boards from third-party vendors. Also available is an easy to use software interface to control the DAC and onboard LMK04828 clock chip via SPI.