DAC5681EVM DAC5681 Evaluation Module angled board image

DAC5681EVM

DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter Evaluation Module

Pricing

Qty Price
+

Features for the DAC5681EVM

  • Comprehensive test capability for DAC5681 
  • Direct connection to TSW1400 signal generator EVM 
  • Programmable Low Jitter Clock Synthesizer capable of working with a VCXO or an external clock source 
  • Clock synchronization with TSW1400 for signal integrity 
  • Software support with a fully featured GUI for easy testing

Description for the DAC5681EVM

The DAC5681EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' single-channel 16-bit 1.0 GSPS digital-to-analog converter (DAC) featuring a fll 1GSPS DDR LVDS interface. The EVM provides a flexible environment to test the DAC5681 under a variety of clock, and input conditions.

It can be used along with TSW1400 to perform a wide range of test procedures. The TSW1400 generates the test patterns which are fed to the DAC5681EVM through a 1 GSPS LVDS port. The DAC5681EVM has a programmable clock chip which can be used to synchronize TSW1400 board to the DAC5681EVM.

Pricing

Qty Price
+