text.skipToContent text.skipToNavigation

DAC5681ZEVM

DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter Evaluation Module

$499.00

Features

  • Comprehensive test capability for DAC5681Z
  • Direct connection to TSW3100 signal generator EVM
  • Has a programmable Low Jitter Clock Synthesizer capable of working with a VCXO or an external clock source
  • Clock synchronization with TSW3100 for signal integrity
  • Software support with a fully featured GUI for easy testing

Texas Instruments  DAC5681ZEVM

The DAC5681ZEVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' single-channel 16-bit 1.0 GSPS digital-to-analog converter (DAC) featuring a fll 1GSPS DDR LVDS interface, integrated 2x/4x interpolation filters, on-board clock multiplier and internal voltage reference. The EVM provides a flexible environment to test the DAC5681Z under a variety of clock, and input conditions.

It can be used along with TSW3100 to perform a wide range of test procedures. The TSW3100 generates the test patterns which are fed to the DAC5681ZEVM through a 1 GSPS LVDS port. The DAC5681ZEVM has a programmable clock chip which can be used to synchronize TSW3100 board to the DAC5681ZEVM.