DAC60096EVM

text.skipToContent text.skipToNavigation

DAC60096EVM

96-Channel 12-Bit DAC Evaluation Module

$299.00

Features

  • 12-bit 96 channel DAC
  • Unbuffered bipolar voltage outputs, +/-10.5V
  • Labview based PC evaluation software

Texas Instruments  DAC60096EVM

The DAC60096EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the DAC60096 device.  The EVM features the DAC60096, a very low-power, 96-channel, 12-bit Digital to Analog Converter (DAC).  The device provides unbuffered bipolar voltage outputs up to ±10.5V.  The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.