Features for the DAC63204EVM
- Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
- Internal reference
- I2C and serial peripheral interface (SPI)
- Voltage and current outputs
Description for the DAC63204EVM
The DAC63204 evaluation module (EVM) is a platform for evaluating the performance of the DAC63204, DAC53204, and DAC43204 (DACx3204) commercial buffered-voltage and current-output digital-to-analog converters (DACs) in a variety of configurations.
DAC63204EVM has a GUI available to evaluate the performance and applications specific to DACx3204.
DAC63204EVM has an onboard controller allowing the EVM to connect directly to a computer for use with the GUI. There are two 16-pin connectors that are compatible with BOOSTXL-DAC-PORT, which allows DAC63204EVM to be used with the EK-TM4C1294XL LaunchPad™ development kit if that is preferred over the onboard controller.