DAC7568EVM

text.skipToContent text.skipToNavigation

DAC7568EVM

DAC7568 Evaluation Module

$49.00

Features

  • Flexible power sourcing with a wide power supply range
  • On-chip output buffer for Rail to Rail operation
  • Compatible with the 5-6K Interface board, DSK Starter Kits and HPA-MCU Interface Board

Texas Instruments  DAC7568EVM

The DACxx68 EVM is an evaluation module designed for the prototyping and evaluation of the DAC7568, DAC8168 and DAC8568 digital to analog converters (DAC). These 12 to 16-bit, eight channel string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with ultra low power consumption. These devices are pin-compatible offering an easy upgrade path from 12-bit to 14- and 16-bit resolution.