DAC7631EVM

text.skipToContent text.skipToNavigation

DAC7631EVM

DAC7631EVM Evaluation Module

$49.00

Features

  • This is a full-featured evaluation board for the DAC7631EVM
  • The output is buffered with a precision analog operational amplifier
  • The EVM contains an on board buffered, precision, reference circuit, easily connected externally
  • Output amplifier U2 is configurable for any desired waveform

Texas Instruments  DAC7631EVM

The DAC7631EVM features the DAC7631 digital-to-analog converter (DAC). IT provides a quick and easy way to evaluate the functionality and performance of the high-resolution serial input DAC. The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system for communication.