DAC7654EVM

text.skipToContent text.skipToNavigation

DAC7654EVM

DAC7654 Evaluation Module

$49.00

Features

  • This is a full-featured evaluation board for the DAC7654 device using minimum components.
  • The output is buffered with a precision analog operational amplifier
  • The output operational amplifier is configurable through jumpers on the EVM
  • Easily configurable to be used with microprocessors, third party evaluation boards, or TI DSPs.

Texas Instruments  DAC7654EVM

This EVM accommodates the DAC7654 digital-to-analog converter (DAC). The DAC7654EVM provides a quick and easy way to evaluate the functionality and performance of this 16-bit, quad voltage channel, device. The EVM provides a serial interface allowing easy attachment to any host microprocessor or TI DSP base system for communications.