DAC7750EVM

text.skipToContent text.skipToNavigation

DAC7750EVM

DAC7750 12-Bit Programmable DAC With 4mA-to-20mA Current Output Evaluation Module

$149.00

Features

  • Test point access to all analog and digital signals
  •  Jumper-selectable hardware configurations
  •  LabVIEW™ based PC Evaluation Software

Texas Instruments  DAC7750EVM

The DAC7750 evaluation module (EVM) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC7750 (12-bit, Voltage & Current Outputs). The EVM is a complete evaluation kit that includes a USB-based motherboard called the SM-USB-DIG, USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.