text.skipToContent text.skipToNavigation

DAC80501EVM

DAC80501 16-bit DAC with precision internal reference evaluation module

$49.00

Availability: In stock

Features

  • Integral nonlinearity (INL): ±1 LSB (max) at 5-V output
  • Internal reference
  • Serial peripheral interface (SPI)

Texas Instruments  DAC80501EVM

The DAC80501 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC80501 device. DAC80501 is a single-channel, buffered, low-voltage-output digital-to-analog converter (DAC) in 16-bit resolution. The device provides unipolar output voltage up to 5 V. DAC80501EVM provides the SPI programming interface through USB2ANY.