text.skipToContent text.skipToNavigation

DAC80508EVM

DAC80508 8-channel, true 16-bit, SPI, voltage-output DAC evaluation module

$99.00

Availability: In stock

Features

  • INL: ±1 LSB (max) at 16-bit resolution
  • Integrated 2.5-V precision internal reference
  • High drive capability: 20 mA with 0.5 V from supply rails
  • Very-low power: 0.7 mA/channel at 5.5 V

Texas Instruments  DAC80508EVM

The DAC80508 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC80508 device. DAC80508 is a 16-bit buffered voltage-output digital-to-analog converter (DAC). This device includes a 2.5-V, 5-ppm/°C internal reference and a user-selectable gain configuration giving full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). The DAC80508 operates from a single 2.7-V to 5.5-V supply, is ensured monotonic, and provides exceptional linearity of ±1 LSB INL.