text.skipToContent text.skipToNavigation

DAC8165EVM

DAC8165 evaluation module

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
49.0

Features for the DAC8165EVM

Description for the DAC8165EVM

The EVM features the DAC8164 and/or the DAC8165 digital-to-analog converts (DAC). The DAC 8164EVM and DAC8165EVM are simple evaluation modules designed as a quick and easy way to evaluate the functionality and performance of the 14-bit, high-resolution, quad-channel, and serial input DAC with a built-in 2.5V internal reference that is enabled by default. This EVM features a serial interface to communicate with any host microprocessor or TI DSP-based system.