text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

DAC8554EVM

DAC8554 evaluation module

Inventory: In stock
49.0

Pricing


Qty Price (USD)
1+ 49.0

Features for the DAC8554EVM

  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The serial interface is easily attached to TI DSP based communication systems
  • The EVM can connect and interface to an MSP430 based platform
  • An external op-amp can be used as an option to provide output signal conditioning
  • Headers J2A (top side) and J2B (bottom side) are pass through connectors used for interface signals

Description for the DAC8554EVM

The EVM features the DAC8554EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, quad-channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. All outputs can be switched through their respective jumpers for the purpose of stacking up to 8 channels.

Inventory: In stock
49.0

Pricing


Qty Price (USD)
1+ 49.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more