Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 90 | TUBE |
Features for the DAC8554
- Relative Accuracy: 4LSB
- Glitch Energy: 0.15nV-s
- MicroPower Operation: 150µA per channel at 2.7V
- Power-On Reset to Zero-Scale
- Power Supply: +2.7V to +5.5V
- 16-Bit Monotonic Over Temperature
- Settling Time: 10µs to ±0.003% FSR
- Ultra-Low AC Crosstalk: -100dB Typ
- Low Power SPI Compatible Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
- On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
- Double Buffered Input Architecture
- Simultaneous or Sequential Output Update and Power-Down
- 16-Channel Broadcast Capability
- 1.8V to 5.5V Logic Compatibility
- Available in a TSSOP-16 Package
- APPLICATIONS
- Portable Instrumentation
- Closed-Loop Servo-Control
- Process Control
- Data Acquisition Systems
- Programmable Attenuation
- PC Peripherals
SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor.
All other trademarks are the property of their respective owners.
Description for the DAC8554
The DAC8554 is a 16-bit, quad-channel, voltage output, digital-to-analog converter (DAC), offering low-power operation and a flexible serial host interface. It offers monotonicity, good linearity, and exceptionally low glitch. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 50MHz for IOVDD = 5V.
The DAC8554 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8554 provides a per channel power-down feature, accessed over the serial interface, that reduces the current consumption to 175nA per channel at 5V.
The low-power consumption of this device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The power consumption is 4.25mW at 5V, reducing to 4µW in power-down mode.
The DAC8554 is available in a TSSOP-16 package with a specified operating temperature range of -40°C to +105°C.