text.skipToContent text.skipToNavigation

DAC8565EVM

DAC8565 Evaluation Module

$49.00

Features

Texas Instruments  DAC8565EVM

This EVM features the DAC8565 digital-to-analog converter (DAC). The DAC8564/65EVM is a simple evaluation module designed as a quick and easy way to evaluate the functionality and performance of the 16 bit high-resolution, quad-channel, and serial input DAC with a built-in 2.5V internal reference that is enabled by default. This EVM features a serial interface to communicate with any host microprocessor or TI DSP-based system.