text.skipToContent text.skipToNavigation

DAC8574EVM

DAC8574 Evaluation Module

$49.00

Features

Texas Instruments  DAC8574EVM

The DAC8574EVM is a simple evaluation module designed for quick and easy way to evaluate the functionality and performance of the high resolution, quad-channel, serial ( I2C™) input DAC8574. The EVM has a I2C™ interface that will allow communication with any host microprocessor or TI DSP base system. Functional evaluation of the DAC8574, using the EVM, can be accomplished with any microprocessor, TI DSP, or pattern generator.