DAC8760EMC-EVM

text.skipToContent text.skipToNavigation

DAC8760EMC-EVM

DAC8760 Enhanced Evaluation Module

$75.00

Features

  • Protection circuitry against IEC61000-4 ESD, EFT, CI, and RI test standards
  • 4kV Galvanic Isolation between host MCU and DAC8760
  • LabVIEW™ based PC Evaluation Software

Texas Instruments  DAC8760EMC-EVM

The DAC8760EMC-EVM (EMC enhanced evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8760 (16-bit, Voltage Output & Current Output DAC) in harsh industrial environments. The EVM is a complete evaluation kit that includes a USB-based board (SM-USB-DIG), USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.