DAC8771EVM DAC8771 Evaluation Module angled board image

DAC8771EVM

DAC8771 Evaluation Module

Pricing

Qty Price
+

Features for the DAC8771EVM

  • Single-channel, 16-bit programmable-current output and voltage output 
  • Adaptive buck-boost power management 
  • Single wide power-supply range: 12 V to 36 V 
  • Output current ranges: 0 mA to 24 mA, 3.5 mA to 23.5 mA, 0 mA to 20 mA, 4 mA to 20 mA, ±24 mA
  • Output voltage ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V (all configurable with or without 20% overrange)

Description for the DAC8771EVM

The DAC8771 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC8771 device. The DAC8771 is a 16-bit, single-channel, programmable-current or voltage-ouput digital-to-analog converter (DAC) with adaptive power management. DAC8771EVM includes evaluation software compatible with Microsoft® Windows® XP and 7/8/10 operating systems.

Pricing

Qty Price
+