DAC8811EVM DAC8811EVM Evaluation Module angled board image

DAC8811EVM

DAC8811 evaluation module

Pricing

Qty Price
+

Features for the DAC8811EVM

  • Low noise output
  • Low power
  • Three-wire SPI interface
  • This circuit is tested and includes an easy-to-use GUI and User's Guide.

Description for the DAC8811EVM

The DAC8811EVM evaluation module (EVM) is a platform for evaluating the DAC8811 product, which is an easy-to-use, accurate, and low-power 16-bit multiplying digital-to-analog converter (DAC) with current-outputs. The device supports a high-speed three-wire SPI interface.

Pricing

Qty Price
+