Added to Your Shopping Cart

Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More DCH010505D information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SIPMODULE (EDJ) | 5 |
70 | TIW TRAY |
-40 to 85 |
Package | Pins | SIPMODULE (EDJ) | 5 |
---|---|
Package qty | Carrier: |
70 | TIW TRAY |
Operating temperature range (°C) | -40 to 85 |
Features for the DCH010505D
- 3-kVDC Isolation (operational): 1-second test
- Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
- UL60950 certified product
- Industry standard footprint
- JEDEC 7-pin SIP package
- Input voltage: 5 V ±10%
- Output voltage: ±5 V, ±12 V, or ±15 V
- Supports series operation for higher output voltage
- Supports parallel operation for higher output power
- Up to 78% efficiency
All trademarks are the property of their respective owners.
Description for the DCH010505D
The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kVisolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 seriesrequires minimal external components, reducing board space. The DCH01 series provides both singleand dual split-supply outputs.
The use of a highly integrated package design results in highly reliable products withhigh power densities. High performance and small size makes the DCH01 suitable for a wide range ofapplications including signal chain applications and ground loop elimination.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 7.226 |
100-249 | 5.891 |
250-999 | 4.63 |
1,000+ | 3.927 |