DCPA10505DEVM-868

text.skipToContent text.skipToNavigation

DCPA10505DEVM-868

DCPA10505D 1W, Dual Output, Isolated Power Module EVM

$49.00

Features

  • 4.5V to 5.5V Input Voltage Range
  • Dual Output +5V and -5V
  • 1500-V Isolation (Operational)
  • Provides up to 1W of output power

Texas Instruments  DCPA10505DEVM-868

The DCPA10505D EVM evaluation board allows quick and easy evaluation of the DCPA10505, 1W isolated power module. The DCPA10505 device is an isolated 5V input, dual +5V and -5V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10505 operation.