Features for the DCPA10505EVM-861
- 4.5V to 5.5V Input Voltage Range
- 1500-V Isolation (Operational)
- Provides up to 1W of output power
Description for the DCPA10505EVM-861
The DCPA10505EVM evaluation board allows quick and easy evaluation of the DCPA10505, 1W isolated power module. The DCPA10505 device is an isolated 5V input, 5V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10505 operation.