Features for the DCPA10512EVM-861
- 4.5V to 5.5V Input Voltage Range
- 1500-V Isolation (Operational)
- Provides up to 1W of output power
Description for the DCPA10512EVM-861
The DCPA10512EVM evaluation board allows quick and easy evaluation of the DCPA10512, 1W isolated power module. The DCPA10512 device is an isolated 5V input, 12V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10512 operation.