Features for the DCPA10515DEVM-868
- 4.5V to 5.5V Input Voltage Range
- Dual Output +15V and -15V
- 1500-V Isolation (Operational)
- Provides up to 1W of output power
Description for the DCPA10515DEVM-868
The DCPA10515DEVM evaluation board allows quick and easy evaluation of the DCPA10515, 1W isolated power module. The DCPA10515 device is an isolated 5V input, Dual +15V & -15V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10515D operation.