Features for the DCPA10515EVM-861
- 4.5V to 5.5V Input Voltage Range
- 1500-V Isolation (Operational)
- Provides up to 1W of output power
Description for the DCPA10515EVM-861
The DCPA10515EVM evaluation board allows quick and easy evaluation of the DCPA10515, 1W isolated power module. The DCPA10515 device is an isolated 5V input, 15V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10515 operation.