text.skipToContent text.skipToNavigation

DDC264EVM

DDC264 Evaluation Module

$299.00

Features

  • The DDC264 is a wide range, charge digitizing A/D converter with 20-bit resolution
  • Low-level current output devices, such as photo sensors, can be directly connected to the DDC264 input
  • The DDC264 combines current-to-voltage conversion, integration, and digital filtering to produce wide range of results
  • For each of the 64 inputs, the DDC264 provides a dual-switched integrator front end

Texas Instruments  DDC264EVM

The DDC264EVM provides an easy-to-use platform for evaluating the DDC264 charge digitizing A/D converters. A PC interface board and four DDC264 devices are included along with software that makes analysis and testing of these devices manageable.