DEM-ADS830E

text.skipToContent text.skipToNavigation

DEM-ADS830E

Demo Board for ADS830

$149.00

Features

  • Allows Fast and Easy Performance Testing for the ADS830
  • Option to configure for ac- or dc-coupled inputs, as well as single-ended or differential configurations
  • External Reference Option

Texas Instruments  DEM-ADS830E

The DEM-ADS830E evaluation board is designed for ease of use for evaluating the 8-bit, 60Msps ADS830. The flexible design of the board allows the user to evaluate to ADS830 in a variety of configurations: either with ac- or dc-coupled inputs, in single-ended or differential configurations. The evaluation boards comes assembled and operates on a +/-5V supply.