Features for the DEM-OPA-SC-1A-EVM
- Configured for split supply operation and modified for single supply
- Configurable for inverting and non-inverting gain configurations
- Includes connections for termination resistors to match to standard 50-Ω input/output impedance test equipment
- Inputs and Outputs use standard SMA connector footprints
- Layout optimized for high bandwidth devices
Description for the DEM-OPA-SC-1A-EVM
The DEM-OPA-SC-1A-EVM is a demonstration fixture that helps designers evaluate the operation and performance of TI's high speed, wide bandwidth operational amplifiers. This unpopulated PC board is compatible with products offered in the SC70 (DCK) package using either the 5 pin or 6 pin variants.