Features for the DEM-OPA-SO-1C
- Unpopulated Circuit Board
Description for the DEM-OPA-SO-1C
<p>The <b>DEM-OPA-SO-1C</b> demonstration fixture helps designers evaluate the operation and performance of TI's single, wideband DC restoration circuit. This unpopulated PC board (PCB) is compatible with the OPA615 offered in the 14-lead SOIC (D) package.</p>
<p>For more information on this type of operational amplifier, as well as good PCB layout techniques, see the OPA615 datasheet.</p>