Features for the DIGI-ISO-EVM
- Any TI digital isolator can be evaluated
- Supports single-channel, dual-channel, triple-channel, quad-channel and six-channel devices
- Supports D, DWV, DW, DWW and DBQ packages
- Various Berg pins provided for easy testing
Description for the DIGI-ISO-EVM
DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- wide-body SOIC (DWW) and 16-pin QSOP (DBQ) packages. The EVM features enough Berg pin options to evaluate the device with minimal external components.